IESNA:LM-63-2002
[TEST]P955781
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-850-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]57718
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
7936.7 8535.2 9177.8 9823.4 10318.3 10621.4 10805.6 10909.2 11023.4 11155.9
11326.4 11557.9 11870.1 12238.6 12686.3 13440 14579.1 16089.7 17955.1 20288
23345.7 26855.7 30592.6 33991.5 36045.7 35002.6 32914.9 30117.5 26756.7 22751.8
17685.6 12636 8270.2 4807.4 2115.1 654.8 0
7936.7 8567.5 9290.8 10007.4 10535.8 10857.1 11009.1 11046.5 11071.2 11093.1
11128.5 11204 11342.3 11515.9 11801.8 12399.7 13447.7 14967.1 16946.7 19307
22133.9 25388.4 29142.9 33202.1 37271.8 38353 36059.4 33108.3 30009.7 26484.8
21549.1 16242.6 11304.5 6881.7 3216.1 1024.8 0
7936.7 8600 9404.1 10191 10753.3 11092.5 11212.2 11183.9 11119.3 11030.4
10930.5 10849.8 10814.8 10793.5 10917.7 11359.3 12316.2 13844.5 15938 18325.7
20922.4 23921.3 27693.3 32412.3 38498.3 41703.4 39203.9 36099 33263 30218
25412.7 19849.4 14338.5 8956.4 4317.1 1394.9 0
7936.7 8646 9516.1 10356.4 10947.3 11268 11322.2 11186 10974.7 10730.7
10475.5 10247.1 10072.9 9954.1 10043 10564.4 11725.1 13504 15787.9 18295.3
20927.5 23773 27114.9 31252.3 37057.7 41541.1 39826.1 36390.8 33393.3 30311.8
25759.6 20345.8 14955.5 9645.6 4903.3 1722 0
7936.7 8692 9628.5 10521.8 11141.3 11442.8 11432.4 11187.9 10830 10431
10020.5 9644.7 9331 9114.7 9168.6 9769.5 11133.9 13163.5 15637.4 18264.8
20932.7 23624.4 26536.5 30092.5 35617.2 41378.5 40448 36682.2 33524 30405.3
26106.5 20842.3 15572.5 10335.1 5489.6 2049.1 0
7936.7 8719.4 9689.4 10621.4 11258.8 11528 11435.5 11064.5 10557.7 10030.5
9534.1 9105.6 8769.4 8586.9 8802 9745.8 11551.2 14073.5 17095.3 20368.1
23643.3 26862.1 30140.1 33731.1 39060.5 44532.7 44456.6 40858.9 37259 33327.5
28380 22570.6 16877.9 11233.5 6227.9 2418.2 0
7936.7 8746.8 9750.4 10721 11375.8 11613.3 11438.5 10941.2 10285.5 9630.1
9047.7 8566.5 8207.8 8059.2 8435.6 9722 11968.4 14983.5 18553.5 22470.7
26353.8 30099.9 33743.3 37369.6 42503.8 47687.3 48465.5 45035.3 40993.8 36249.7
30653.5 24299 18182.6 12132 6965.8 2787.3 0
7936.7 8760.5 9787.2 10774.9 11428.1 11641.9 11408 10828.2 10087.2 9382.1
8787 8310.1 7969.9 7872.5 8392 9921.2 12452.7 15864.3 20000.8 24589.5
29150.6 33560.2 37868.5 42042.1 47506.4 52446.9 53080.7 49670.3 44982.6 39237.1
32756.5 25790.4 18965.9 12458.8 7151.3 2803.1 0
7936.7 8774.3 9824.4 10828.5 11480.2 11670.6 11377.6 10714.9 9888.9 9134.2
8527 8054 7732.1 7685.5 8348.5 10120.4 12936.9 16745.1 21448.3 26708
31947.3 37020.3 41993.7 46714.3 52509.1 57206.2 57695.6 54305.3 48971 42224.2
34859.4 27282.1 19748.9 12785.2 7336.7 2818.7 0
7936.7 8768.2 9852.4 10854.4 11500 11673.6 11341.7 10635.1 9767.1 8999.6
8399.6 7933.7 7620 7604.8 8341.8 10223.9 13178.1 17262.2 22327 27952.1
33638.2 39047.1 44404.2 49703.5 55739.8 60192.4 60238.1 56297.1 50078.1 42336.3
34296 26313.6 18191.1 11560.9 6356.1 2366.4 0
7936.7 8774.3 9824.4 10828.5 11480.2 11670.6 11377.6 10714.9 9888.9 9134.2
8527 8054 7732.1 7685.5 8348.5 10120.4 12936.9 16745.1 21448.3 26708
31947.3 37020.3 41993.7 46714.3 52509.1 57206.2 57695.6 54305.3 48971 42224.2
34859.4 27282.1 19748.9 12785.2 7336.7 2818.7 0
7936.7 8760.5 9787.2 10774.9 11428.1 11641.9 11408 10828.2 10087.2 9382.1
8787 8310.1 7969.9 7872.5 8392 9921.2 12452.7 15864.3 20000.8 24589.5
29150.6 33560.2 37868.5 42042.1 47506.4 52446.9 53080.7 49670.3 44982.6 39237.1
32756.5 25790.4 18965.9 12458.8 7151.3 2803.1 0
7936.7 8746.8 9750.4 10721 11375.8 11613.3 11438.5 10941.2 10285.5 9630.1
9047.7 8566.5 8207.8 8059.2 8435.6 9722 11968.4 14983.5 18553.5 22470.7
26353.8 30099.9 33743.3 37369.6 42503.8 47687.3 48465.5 45035.3 40993.8 36249.7
30653.5 24299 18182.6 12132 6965.8 2787.3 0
7936.7 8719.4 9689.4 10621.4 11258.8 11528 11435.5 11064.5 10557.7 10030.5
9534.1 9105.6 8769.4 8586.9 8802 9745.8 11551.2 14073.5 17095.3 20368.1
23643.3 26862.1 30140.1 33731.1 39060.5 44532.7 44456.6 40858.9 37259 33327.5
28380 22570.6 16877.9 11233.5 6227.9 2418.2 0
7936.7 8692 9628.5 10521.8 11141.3 11442.8 11432.4 11187.9 10830 10431
10020.5 9644.7 9331 9114.7 9168.6 9769.5 11133.9 13163.5 15637.4 18264.8
20932.7 23624.4 26536.5 30092.5 35617.2 41378.5 40448 36682.2 33524 30405.3
26106.5 20842.3 15572.5 10335.1 5489.6 2049.1 0
7936.7 8646 9516.1 10356.4 10947.3 11268 11322.2 11186 10974.7 10730.7
10475.5 10247.1 10072.9 9954.1 10043 10564.4 11725.1 13504 15787.9 18295.3
20927.5 23773 27114.9 31252.3 37057.7 41541.1 39826.1 36390.8 33393.3 30311.8
25759.6 20345.8 14955.5 9645.6 4903.3 1722 0
7936.7 8600 9404.1 10191 10753.3 11092.5 11212.2 11183.9 11119.3 11030.4
10930.5 10849.8 10814.8 10793.5 10917.7 11359.3 12316.2 13844.5 15938 18325.7
20922.4 23921.3 27693.3 32412.3 38498.3 41703.4 39203.9 36099 33263 30218
25412.7 19849.4 14338.5 8956.4 4317.1 1394.9 0
7936.7 8567.5 9290.8 10007.4 10535.8 10857.1 11009.1 11046.5 11071.2 11093.1
11128.5 11204 11342.3 11515.9 11801.8 12399.7 13447.7 14967.1 16946.7 19307
22133.9 25388.4 29142.9 33202.1 37271.8 38353 36059.4 33108.3 30009.7 26484.8
21549.1 16242.6 11304.5 6881.7 3216.1 1024.8 0
7936.7 8535.2 9177.8 9823.4 10318.3 10621.4 10805.6 10909.2 11023.4 11155.9
11326.4 11557.9 11870.1 12238.6 12686.3 13440 14579.1 16089.7 17955.1 20288
23345.7 26855.7 30592.6 33991.5 36045.7 35002.6 32914.9 30117.5 26756.7 22751.8
17685.6 12636 8270.2 4807.4 2115.1 654.8 0
7936.7 8469.7 9033.1 9584.7 10016.5 10289.7 10460 10558.6 10659.1 10783.7
10961.6 11210.1 11533.8 11905.7 12367.7 13033.8 13987 15235.1 16802.3 18665.6
20899.8 23246.7 25327.5 26802.1 27170.6 25618.9 23423.4 20810.6 17959.7 14869
11326.1 7927.3 5107.4 2956 1329.7 435.5 0
7936.7 8404.2 8888.5 9346.2 9714.7 9958.4 10114.3 10208.1 10294.6 10411.2
10597 10862 11197.9 11573.1 12048.8 12627.5 13395 14380.5 15649.6 17042.9
18453.6 19637.8 20062.6 19612.8 18295.3 16235.3 13931.9 11503.7 9162.6 6986.5
4966.7 3218.5 1944.6 1104.9 544.5 216.2 0
7936.7 8334.5 8744.1 9125.7 9423.3 9628.2 9756.1 9817.4 9865.2 9929.7
10046.7 10229.4 10466.1 10713.1 10994.5 11309.7 11709.9 12233.4 12922.3 13656.3
14337.3 14779.5 14682 13996.2 12719.8 10993.9 9232.9 7507.9 5911.4 4519.3
3280.1 2222.6 1432 880.8 470.8 195.2 0
7936.7 8265 8600 8905.2 9132.1 9298.1 9398 9426.6 9435.7 9447.9
9496 9596.6 9734.2 9853 9940.1 9991.9 10024.5 10086.3 10195 10269.6
10220.9 9920.9 9301.1 8379.9 7144.3 5752.4 4534.2 3512.1 2660.3 2052.1
1593.4 1226.8 919.8 657.2 397.4 174.2 0
7936.7 8195 8454.8 8690.5 8871.4 8990.5 9043.8 9015.5 8937.5 8841.9
8747.4 8684.4 8654.9 8618.3 8549.5 8431.6 8269.3 8101.8 7946.2 7817.6
7677.5 7440.9 7048.6 6495.6 5777.4 4918 4144.7 3401.6 2692 2147.4
1679.9 1285.5 944.1 661.5 395.3 172.1 0
7936.7 8124.9 8309.8 8475.8 8610.4 8682.9 8689.6 8604.3 8439.2 8235.8
7999.2 7772.3 7574.9 7383 7159.5 6871.4 6514.4 6117.9 5697.6 5365.7
5134.2 4961.2 4796.1 4611 4410.6 4083.5 3755.2 3290.7 2723.3 2243.1
1766.4 1344.6 968.5 666.4 392.9 169.9 0
7936.7 8057.9 8174.3 8286.7 8386.9 8429.8 8396.6 8251.9 8002.5 7709.8
7383 7084.3 6834.5 6619.2 6407.5 6158.4 5861.2 5533.2 5184.8 4909.1
4726.1 4605.5 4518.1 4414.5 4256.2 3980.8 3706.7 3317.8 2848.8 2420.9
1965.6 1538 1132.3 787 481.2 205.9 0
7936.7 7990.9 8038.7 8097.5 8162.7 8176.7 8103.6 7899.6 7565.8 7183.9
6767.2 6396.3 6094.2 5855.1 5655.6 5445.5 5207.9 4948.4 4671.9 4452.6
4318 4250.1 4240 4218.1 4101.8 3878.5 3658.3 3344.6 2974 2598.5
2164.8 1731.4 1295.9 907.6 569.5 242.1 0
7936.7 7926.1 7910.8 7923 7947.4 7950.4 7853 7604.8 7222.5 6793.1
6366.7 6031.7 5788.1 5608.4 5450 5265.8 5045 4798.3 4519.6 4256.2
4059.7 3953.1 3963.8 3974.5 3941 3858.7 3660.8 3337.9 2974 2628.3
2302.4 1958.3 1566.9 1139 741.6 313.7 0
7936.7 7853.9 7784.4 7759.5 7771.7 7786.9 7722 7524 7201.2 6834.8
6479.4 6168.8 5895.6 5656.2 5430.2 5193.3 4933.8 4658.2 4384.1 4139.5
3924.2 3763.7 3678.4 3627.3 3579.1 3523.1 3404.9 3194.2 2926.8 2628.9
2290.9 1952.2 1566 1151.8 758.3 335 0
7936.7 7795.4 7674.2 7612.7 7616.9 7660.2 7661.4 7546.3 7304.8 6988
6656.1 6339.3 6030.8 5736.3 5452.2 5168.9 4878.7 4585.1 4312.8 4079.8
3871.2 3711.3 3595.6 3506.7 3422.9 3327.6 3197.2 3021.2 2803.7 2544.6
2226 1900.1 1522.5 1130.5 735.5 325.9 0
7936.7 7737.2 7563.6 7466.2 7462.2 7534.1 7601.1 7568.2 7408.3 7141.2
6832.7 6509.9 6166.6 5816.4 5474.4 5144.6 4823.6 4512 4241.9 4020.1
3818.5 3659.2 3513.1 3386.1 3266.4 3132.4 2989.2 2848.2 2680.7 2460.2
2160.8 1848 1478.6 1109.2 712.7 316.7 0
7936.7 7684.5 7471.1 7344.4 7340.4 7453.1 7612.1 7701 7638.9 7404.4
7069.3 6704.5 6328.1 5945.2 5572.8 5215.2 4874.4 4553.4 4276.6 4053
3869.7 3736.3 3622.4 3503.6 3369.6 3197.8 3014.5 2840.3 2653.3 2420
2122.4 1809.1 1446 1086 686.8 311.9 0
7936.7 7632.2 7378.8 7222.5 7218.6 7372.7 7623 7833.8 7869.7 7668.1
7306.3 6898.8 6489.5 6074.4 5670.8 5285.6 4925.3 4595.1 4311.9 4085.6
3921.2 3813 3731.4 3621.2 3472.5 3263.3 3039.5 2832.4 2625.9 2380.1
2083.8 1770.1 1413.1 1062.9 660.9 307 0
7936.7 7586.2 7297.2 7119.9 7108 7285.6 7600.5 7904.4 8017.4 7860.3
7495.4 7050.5 6615.3 6195 5790.2 5404.6 5040.4 4704.2 4415.4 4187
4016.8 3900.7 3825.8 3732 3599.8 3411.6 3198.4 2979.2 2755 2481.8
2159.3 1831.6 1464.3 1058.6 639 306.1 0
7936.7 7540.2 7215.5 7017 6997.2 7199.1 7578 7974.8 8165.1 8052.5
7684.5 7202.1 6741.3 6315.9 5909.9 5524 5155.5 4813.5 4519 4288.1
4112.1 3988.2 3920.2 3842.9 3727.2 3560.3 3357.7 3126.3 2884.1 2583.2
2234.8 1892.8 1515.2 1054.4 616.7 305.2 0
7936.7 7493.9 7141.5 6926.2 6895.1 7093.4 7486.3 7900.8 8131 8073.2
7755.2 7280.7 6805.3 6386.8 5995.2 5629.4 5276.7 4944.5 4654.8 4422.1
4232.1 4099.9 4018.3 3939.7 3825.5 3665.3 3458.2 3221.6 2966.4 2657.6
2302.1 1950.7 1563.9 1037.3 569.5 269.2 0
7936.7 7447.9 7067.2 6835.8 6793.1 6988 7394.6 7827.1 8096.6 8093.6
7825.6 7359.6 6869.3 6458.1 6080.5 5734.8 5398.3 5075.4 4790.7 4556.2
4352.1 4212 4116.1 4036.9 3924.2 3770.4 3558.7 3316.6 3048.6 2731.9
2369.4 2008.5 1612.6 1020.3 522.3 233 0
7936.7 7412.3 7010.3 6767.8 6712.1 6884.5 7247.2 7631.9 7873.4 7880.4
7650.7 7235 6774.5 6371 6018.3 5706.2 5405.3 5110.4 4840.9 4614
4426.4 4300 4209.3 4131 4018.6 3856.9 3634.9 3382.4 3108 2790
2422.4 2064.3 1655 1110.4 606.7 268.3 0
7936.7 7376.3 6953 6700.2 6630.8 6780.9 7099.8 7436.6 7650.4 7667.2
7476.2 7110.8 6679.5 6283.6 5956.5 5677.5 5412 5145.5 4891.2 4671.9
4500.7 4388 4302.8 4224.8 4113 3943.4 3711 3448.2 3167.4 2848.2
2475.4 2119.7 1697 1200.6 691.3 303.9 0
7936.7 7347.4 6913.1 6652.7 6577.8 6712.4 6995.6 7283.1 7462.2 7473.5
7303.9 6977.1 6583.9 6207.2 5885.8 5612.7 5356.8 5098.9 4849.1 4642.6
4498.9 4403.9 4324.7 4247 4137.4 3966.8 3735.1 3471.6 3189.9 2875
2503.4 2145.9 1731.7 1259.6 764.4 333.5 0
7936.7 7318.5 6873.2 6605.2 6524.2 6643.9 6891.5 7129.6 7274.3 7279.5
7132.1 6843.4 6487.6 6130.7 5815.5 5547.5 5301.7 5052.6 4807.4 4613.4
4497.7 4419.7 4346.6 4269.3 4161.8 3990.3 3758.8 3494.8 3212.5 2901.8
2531.5 2172.1 1766.4 1318.7 837.5 363 0
7936.7 7295.9 6844.9 6572.6 6493.4 6609.5 6843.7 7059 7183.9 7184.2
7049.2 6787.9 6459.3 6112.1 5787.2 5496 5226.8 4959.7 4701.1 4519
4422.1 4358.2 4293 4215.1 4108.8 3942.5 3712.8 3452.4 3178 2873.2
2517.5 2152.6 1757.9 1315.1 831.4 355.7 0
7936.7 7273.4 6816.6 6540.3 6462.7 6575.4 6796.2 6988 7093.1 7088.5
6966.7 6732.2 6430.7 6093.6 5759.1 5444.8 5152.5 4866.8 4595.1 4424.6
4346.6 4296.7 4239.4 4160.8 4056.1 3894.7 3666.9 3410.4 3143.6 2844.6
2503.4 2132.5 1749.7 1311.1 825.3 347.8 0
7936.7 7252.7 6794.9 6520.8 6446.2 6561.3 6777.9 6964.9 7064.2 7056.6
6936.6 6718.5 6430.7 6096 5753.1 5417.7 5101.9 4793.4 4508.9 4344.8
4272.9 4230.6 4181.6 4103.6 3997 3832.5 3606.5 3354.4 3090 2793.4
2460.5 2089.3 1691.5 1262.1 787 328.3 0
7936.7 7231.7 6773.3 6501.7 6429.8 6547.3 6759.6 6941.4 7035.2 7024.6
6906.7 6704.8 6430.7 6098.7 5747 5390.6 5052 4720 4422.8 4265.3
4199.2 4164.8 4123.7 4046 3937.9 3770.4 3546.6 3298.3 3036.4 2742.5
2417.6 2046 1633 1212.7 748.6 308.2 0
7936.7 7205.8 6752 6487 6423.1 6544.9 6758.1 6937.8 7026.1 7010.9
6889.1 6700.2 6435.3 6103.3 5743.9 5375.4 5022.1 4671.9 4367.3 4212
4148 4117.6 4081 4001.9 3892.2 3715.6 3499.3 3255.7 2987.7 2695.3
2372.5 2010.1 1565.4 1169.5 709.6 289.3 0
7936.7 7231.7 6773.3 6501.7 6429.8 6547.3 6759.6 6941.4 7035.2 7024.6
6906.7 6704.8 6430.7 6098.7 5747 5390.6 5052 4720 4422.8 4265.3
4199.2 4164.8 4123.7 4046 3937.9 3770.4 3546.6 3298.3 3036.4 2742.5
2417.6 2046 1633 1212.7 748.6 308.2 0
7936.7 7252.7 6794.9 6520.8 6446.2 6561.3 6777.9 6964.9 7064.2 7056.6
6936.6 6718.5 6430.7 6096 5753.1 5417.7 5101.9 4793.4 4508.9 4344.8
4272.9 4230.6 4181.6 4103.6 3997 3832.5 3606.5 3354.4 3090 2793.4
2460.5 2089.3 1691.5 1262.1 787 328.3 0
7936.7 7273.4 6816.6 6540.3 6462.7 6575.4 6796.2 6988 7093.1 7088.5
6966.7 6732.2 6430.7 6093.6 5759.1 5444.8 5152.5 4866.8 4595.1 4424.6
4346.6 4296.7 4239.4 4160.8 4056.1 3894.7 3666.9 3410.4 3143.6 2844.6
2503.4 2132.5 1749.7 1311.1 825.3 347.8 0
7936.7 7295.9 6844.9 6572.6 6493.4 6609.5 6843.7 7059 7183.9 7184.2
7049.2 6787.9 6459.3 6112.1 5787.2 5496 5226.8 4959.7 4701.1 4519
4422.1 4358.2 4293 4215.1 4108.8 3942.5 3712.8 3452.4 3178 2873.2
2517.5 2152.6 1757.9 1315.1 831.4 355.7 0
7936.7 7318.5 6873.2 6605.2 6524.2 6643.9 6891.5 7129.6 7274.3 7279.5
7132.1 6843.4 6487.6 6130.7 5815.5 5547.5 5301.7 5052.6 4807.4 4613.4
4497.7 4419.7 4346.6 4269.3 4161.8 3990.3 3758.8 3494.8 3212.5 2901.8
2531.5 2172.1 1766.4 1318.7 837.5 363 0
7936.7 7347.4 6913.1 6652.7 6577.8 6712.4 6995.6 7283.1 7462.2 7473.5
7303.9 6977.1 6583.9 6207.2 5885.8 5612.7 5356.8 5098.9 4849.1 4642.6
4498.9 4403.9 4324.7 4247 4137.4 3966.8 3735.1 3471.6 3189.9 2875
2503.4 2145.9 1731.7 1259.6 764.4 333.5 0
7936.7 7376.3 6953 6700.2 6630.8 6780.9 7099.8 7436.6 7650.4 7667.2
7476.2 7110.8 6679.5 6283.6 5956.5 5677.5 5412 5145.5 4891.2 4671.9
4500.7 4388 4302.8 4224.8 4113 3943.4 3711 3448.2 3167.4 2848.2
2475.4 2119.7 1697 1200.6 691.3 303.9 0
7936.7 7412.3 7010.3 6767.8 6712.1 6884.5 7247.2 7631.9 7873.4 7880.4
7650.7 7235 6774.5 6371 6018.3 5706.2 5405.3 5110.4 4840.9 4614
4426.4 4300 4209.3 4131 4018.6 3856.9 3634.9 3382.4 3108 2790
2422.4 2064.3 1655 1110.4 606.7 268.3 0
7936.7 7447.9 7067.2 6835.8 6793.1 6988 7394.6 7827.1 8096.6 8093.6
7825.6 7359.6 6869.3 6458.1 6080.5 5734.8 5398.3 5075.4 4790.7 4556.2
4352.1 4212 4116.1 4036.9 3924.2 3770.4 3558.7 3316.6 3048.6 2731.9
2369.4 2008.5 1612.6 1020.3 522.3 233 0
7936.7 7493.9 7141.5 6926.2 6895.1 7093.4 7486.3 7900.8 8131 8073.2
7755.2 7280.7 6805.3 6386.8 5995.2 5629.4 5276.7 4944.5 4654.8 4422.1
4232.1 4099.9 4018.3 3939.7 3825.5 3665.3 3458.2 3221.6 2966.4 2657.6
2302.1 1950.7 1563.9 1037.3 569.5 269.2 0
7936.7 7540.2 7215.5 7017 6997.2 7199.1 7578 7974.8 8165.1 8052.5
7684.5 7202.1 6741.3 6315.9 5909.9 5524 5155.5 4813.5 4519 4288.1
4112.1 3988.2 3920.2 3842.9 3727.2 3560.3 3357.7 3126.3 2884.1 2583.2
2234.8 1892.8 1515.2 1054.4 616.7 305.2 0
7936.7 7586.2 7297.2 7119.9 7108 7285.6 7600.5 7904.4 8017.4 7860.3
7495.4 7050.5 6615.3 6195 5790.2 5404.6 5040.4 4704.2 4415.4 4187
4016.8 3900.7 3825.8 3732 3599.8 3411.6 3198.4 2979.2 2755 2481.8
2159.3 1831.6 1464.3 1058.6 639 306.1 0
7936.7 7632.2 7378.8 7222.5 7218.6 7372.7 7623 7833.8 7869.7 7668.1
7306.3 6898.8 6489.5 6074.4 5670.8 5285.6 4925.3 4595.1 4311.9 4085.6
3921.2 3813 3731.4 3621.2 3472.5 3263.3 3039.5 2832.4 2625.9 2380.1
2083.8 1770.1 1413.1 1062.9 660.9 307 0
7936.7 7684.5 7471.1 7344.4 7340.4 7453.1 7612.1 7701 7638.9 7404.4
7069.3 6704.5 6328.1 5945.2 5572.8 5215.2 4874.4 4553.4 4276.6 4053
3869.7 3736.3 3622.4 3503.6 3369.6 3197.8 3014.5 2840.3 2653.3 2420
2122.4 1809.1 1446 1086 686.8 311.9 0
7936.7 7737.2 7563.6 7466.2 7462.2 7534.1 7601.1 7568.2 7408.3 7141.2
6832.7 6509.9 6166.6 5816.4 5474.4 5144.6 4823.6 4512 4241.9 4020.1
3818.5 3659.2 3513.1 3386.1 3266.4 3132.4 2989.2 2848.2 2680.7 2460.2
2160.8 1848 1478.6 1109.2 712.7 316.7 0
7936.7 7795.4 7674.2 7612.7 7616.9 7660.2 7661.4 7546.3 7304.8 6988
6656.1 6339.3 6030.8 5736.3 5452.2 5168.9 4878.7 4585.1 4312.8 4079.8
3871.2 3711.3 3595.6 3506.7 3422.9 3327.6 3197.2 3021.2 2803.7 2544.6
2226 1900.1 1522.5 1130.5 735.5 325.9 0
7936.7 7853.9 7784.4 7759.5 7771.7 7786.9 7722 7524 7201.2 6834.8
6479.4 6168.8 5895.6 5656.2 5430.2 5193.3 4933.8 4658.2 4384.1 4139.5
3924.2 3763.7 3678.4 3627.3 3579.1 3523.1 3404.9 3194.2 2926.8 2628.9
2290.9 1952.2 1566 1151.8 758.3 335 0
7936.7 7926.1 7910.8 7923 7947.4 7950.4 7853 7604.8 7222.5 6793.1
6366.7 6031.7 5788.1 5608.4 5450 5265.8 5045 4798.3 4519.6 4256.2
4059.7 3953.1 3963.8 3974.5 3941 3858.7 3660.8 3337.9 2974 2628.3
2302.4 1958.3 1566.9 1139 741.6 313.7 0
7936.7 7990.9 8038.7 8097.5 8162.7 8176.7 8103.6 7899.6 7565.8 7183.9
6767.2 6396.3 6094.2 5855.1 5655.6 5445.5 5207.9 4948.4 4671.9 4452.6
4318 4250.1 4240 4218.1 4101.8 3878.5 3658.3 3344.6 2974 2598.5
2164.8 1731.4 1295.9 907.6 569.5 242.1 0
7936.7 8057.9 8174.3 8286.7 8386.9 8429.8 8396.6 8251.9 8002.5 7709.8
7383 7084.3 6834.5 6619.2 6407.5 6158.4 5861.2 5533.2 5184.8 4909.1
4726.1 4605.5 4518.1 4414.5 4256.2 3980.8 3706.7 3317.8 2848.8 2420.9
1965.6 1538 1132.3 787 481.2 205.9 0
7936.7 8124.9 8309.8 8475.8 8610.4 8682.9 8689.6 8604.3 8439.2 8235.8
7999.2 7772.3 7574.9 7383 7159.5 6871.4 6514.4 6117.9 5697.6 5365.7
5134.2 4961.2 4796.1 4611 4410.6 4083.5 3755.2 3290.7 2723.3 2243.1
1766.4 1344.6 968.5 666.4 392.9 169.9 0
7936.7 8195 8454.8 8690.5 8871.4 8990.5 9043.8 9015.5 8937.5 8841.9
8747.4 8684.4 8654.9 8618.3 8549.5 8431.6 8269.3 8101.8 7946.2 7817.6
7677.5 7440.9 7048.6 6495.6 5777.4 4918 4144.7 3401.6 2692 2147.4
1679.9 1285.5 944.1 661.5 395.3 172.1 0
7936.7 8265 8600 8905.2 9132.1 9298.1 9398 9426.6 9435.7 9447.9
9496 9596.6 9734.2 9853 9940.1 9991.9 10024.5 10086.3 10195 10269.6
10220.9 9920.9 9301.1 8379.9 7144.3 5752.4 4534.2 3512.1 2660.3 2052.1
1593.4 1226.8 919.8 657.2 397.4 174.2 0
7936.7 8334.5 8744.1 9125.7 9423.3 9628.2 9756.1 9817.4 9865.2 9929.7
10046.7 10229.4 10466.1 10713.1 10994.5 11309.7 11709.9 12233.4 12922.3 13656.3
14337.3 14779.5 14682 13996.2 12719.8 10993.9 9232.9 7507.9 5911.4 4519.3
3280.1 2222.6 1432 880.8 470.8 195.2 0
7936.7 8404.2 8888.5 9346.2 9714.7 9958.4 10114.3 10208.1 10294.6 10411.2
10597 10862 11197.9 11573.1 12048.8 12627.5 13395 14380.5 15649.6 17042.9
18453.6 19637.8 20062.6 19612.8 18295.3 16235.3 13931.9 11503.7 9162.6 6986.5
4966.7 3218.5 1944.6 1104.9 544.5 216.2 0
7936.7 8469.7 9033.1 9584.7 10016.5 10289.7 10460 10558.6 10659.1 10783.7
10961.6 11210.1 11533.8 11905.7 12367.7 13033.8 13987 15235.1 16802.3 18665.6
20899.8 23246.7 25327.5 26802.1 27170.6 25618.9 23423.4 20810.6 17959.7 14869
11326.1 7927.3 5107.4 2956 1329.7 435.5 0
7936.7 8535.2 9177.8 9823.4 10318.3 10621.4 10805.6 10909.2 11023.4 11155.9
11326.4 11557.9 11870.1 12238.6 12686.3 13440 14579.1 16089.7 17955.1 20288
23345.7 26855.7 30592.6 33991.5 36045.7 35002.6 32914.9 30117.5 26756.7 22751.8
17685.6 12636 8270.2 4807.4 2115.1 654.8 0
